WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Rising Cage - 5.08 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 2135 Vertical Entry Modular with Rising Cage Clamp _5,08 (mm)
Part Number 691213500002
Insulator Material PA6/66
Insulator Colour Green
Contact Material Copper Alloy
Contact Plating Tin over Nickel
Screw/Nut Material Steel
Screw/Nut Plating Zinc
Wire Guard Copper Alloy
Standard Polarities 02;03
Pitch 5.08 (mm)
Operating Temperature -30 °C up to +120 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 14
Rated Current VDE (A) 14
Working Voltage cULus (VAC) 300
Working Voltage VDE (VAC) 250
Withstanding Voltage Culus (KVAC/min) 1.6
Withstanding Voltage VDE (KVAC/min) 2
Contact Resistance cULus (mOHM) 20
Contact Resistance VDE (mOHM) 20
cULus E150931
VDE 40021366
Compliance Lead free / RoHS
Torque 0.50 Nm
Wire Strip Lenght 6 (mm)
Screw M3
Solder Profile JEDEC lead free wave soldering process
Solid Wire Gauge 14 to 30 (AWG)
Solid Wire Section (mm²) 0.0509 to 2.08 (mm²)
Stranded Wire Gauge 14 to 30 (AWG)
Stranded Wire Section (mm²) 0.0509 to 2.08 (mm²)
Packaging Box
Orientation Vertical
Mating Type Fix
Locking sytem Rising cage clamp
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Screw/Nut Material Screw/Nut Plating Wire Guard Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Rated Current VDE (A) Working Voltage cULus (VAC) Working Voltage VDE (VAC) Withstanding Voltage Culus (KVAC/min) Withstanding Voltage VDE (KVAC/min) Contact Resistance cULus (mOHM) Contact Resistance VDE (mOHM) cULus VDE Compliance Torque Wire Strip Lenght Screw Solder Profile Solid Wire Gauge Solid Wire Section (mm²) Stranded Wire Gauge Stranded Wire Section (mm²) Packaging
1 691213500002 ConTBL Serie 2135 Vertical Entry Modular with Rising Cage Clamp _5,08 (mm) PA6/66 Green Copper Alloy Tin over Nickel Steel Zinc Copper Alloy 02;03 5.08 (mm) -30 °C up to +120 °C UL94-V0 14 14 300 250 1.6 2 20 20 E150931 40021366 Lead free / RoHS 0.50 Nm 6 (mm) M3 JEDEC lead free wave soldering process 14 to 30 (AWG) 0.0509 to 2.08 (mm²) 14 to 30 (AWG) 0.0509 to 2.08 (mm²) Box
2 691213500003 ConTBL Serie 2135 Vertical Entry Modular with Rising Cage Clamp _5,08 (mm) PA6/66 Green Copper Alloy Tin over Nickel Steel Zinc Copper Alloy 02;03 5.08 (mm) -30 °C up to +120 °C UL94-V0 14 14 300 250 1.6 2 20 20 E150931 40021366 Lead free / RoHS 0.50 Nm 6 (mm) M3 JEDEC lead free wave soldering process 14 to 30 (AWG) 0.0509 to 2.08 (mm²) 14 to 30 (AWG) 0.0509 to 2.08 (mm²) Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Screw/Nut Material
Screw/Nut Plating
Wire Guard
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Rated Current VDE (A)
Working Voltage cULus (VAC)
Working Voltage VDE (VAC)
Withstanding Voltage Culus (KVAC/min)
Withstanding Voltage VDE (KVAC/min)
Contact Resistance cULus (mOHM)
Contact Resistance VDE (mOHM)
cULus
VDE
Compliance
Torque
Wire Strip Lenght
Screw
Solder Profile
Solid Wire Gauge
Solid Wire Section (mm²)
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE