WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Rising Cage - 5.00 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 211 45° Entry Modular with Rising Cage Clamp - 15.5 mm Height _5,00 (mm)
Part Number 691211720002
Insulator Material PA66
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Screw/Nut Material Steel
Screw/Nut Plating Zinc
Standard Polarities 02;03
Pitch 5.00 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 10
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance Lead free / RoHS
Torque 0.4 Nm
Wire Strip Lenght 6 up to 7 (mm)
Screw M2.5
Solder Profile JEDEC lead free wave soldering process
Solid Wire Gauge 12 to 24 (AWG)
Solid Wire Section (mm²) 0.205 to 3.31 (mm²)
Stranded Wire Gauge 12 to 24 (AWG)
Stranded Wire Section (mm²) 0.205 to 3.31 (mm²)
Packaging Box
Orientation 45°
Mating Type Fix
Locking sytem Rising cage clamp
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Screw/Nut Material Screw/Nut Plating Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Torque Wire Strip Lenght Screw Solder Profile Solid Wire Gauge Solid Wire Section (mm²) Stranded Wire Gauge Stranded Wire Section (mm²) Packaging
1 691211720002 ConTBL Serie 211 45° Entry Modular with Rising Cage Clamp - 15.5 mm Height _5,00 (mm) PA66 Green Brass Tin Steel Zinc 02;03 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 1.6 20 E315414 Lead free / RoHS 0.4 Nm 6 up to 7 (mm) M2.5 JEDEC lead free wave soldering process 12 to 24 (AWG) 0.205 to 3.31 (mm²) 12 to 24 (AWG) 0.205 to 3.31 (mm²) Box
2 691211720003 ConTBL Serie 211 45° Entry Modular with Rising Cage Clamp - 15.5 mm Height _5,00 (mm) PA66 Green Brass Tin Steel Zinc 02;03 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 1.6 20 E315414 Lead free / RoHS 0.4 Nm 6 up to 7 (mm) M2.5 JEDEC lead free wave soldering process 12 to 24 (AWG) 0.205 to 3.31 (mm²) 12 to 24 (AWG) 0.205 to 3.31 (mm²) Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Screw/Nut Material
Screw/Nut Plating
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Torque
Wire Strip Lenght
Screw
Solder Profile
Solid Wire Gauge
Solid Wire Section (mm²)
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page