WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Wire Protector - 5.00 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 1317 Horizontal Entry with Pressure Clamp Divisible _5,00 (mm)
Part Number 691131710002
Insulator Material PC
Insulator Colour Grey
Contact Material Steel
Contact Plating Zinc
Screw/Nut Material Steel
Screw/Nut Plating Zinc
Wire Guard Ni + Sn
Standard Polarities 02;03;04;05;06;08
Pitch 5.00 (mm)
Operating Temperature -30 °C up to +120 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 16
Rated Current VDE (A) 22
Working Voltage cULus (VAC) 300
Working Voltage VDE (VAC) 450
Withstanding Voltage Culus (KVAC/min) 1.6
Withstanding Voltage VDE (KVAC/min) 2.5
Contact Resistance cULus (mOHM) 20
Contact Resistance VDE (mOHM) 20
cULus E150931
VDE 40021359
Compliance Lead free / RoHS
Torque 0.50 Nm
Wire Strip Lenght 6 (mm)
Screw M2.5
Solder Profile JEDEC lead free wave soldering process
Solid Wire Gauge 12 to 30 (AWG)
Solid Wire Section (mm²) 0.0509 to 3.31 (mm²)
Stranded Wire Gauge 12 to 30 (AWG)
Stranded Wire Section (mm²) 0.0509 to 3.31 (mm²)
Packaging Box
Orientation Horizontal
Mating Type Fix
Locking sytem Pressure clamp
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Screw/Nut Material Screw/Nut Plating Wire Guard Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Rated Current VDE (A) Working Voltage cULus (VAC) Working Voltage VDE (VAC) Withstanding Voltage Culus (KVAC/min) Withstanding Voltage VDE (KVAC/min) Contact Resistance cULus (mOHM) Contact Resistance VDE (mOHM) cULus VDE Compliance Torque Wire Strip Lenght Screw Solder Profile Solid Wire Gauge Solid Wire Section (mm²) Stranded Wire Gauge Stranded Wire Section (mm²) Packaging
1 691131710002 ConTBL Serie 1317 Horizontal Entry with Pressure Clamp Divisible _5,00 (mm) PC Grey Steel Zinc Steel Zinc Ni + Sn 02;03;04;05;06;08 5.00 (mm) -30 °C up to +120 °C UL94-V0 16 22 300 450 1.6 2.5 20 20 E150931 40021359 Lead free / RoHS 0.50 Nm 6 (mm) M2.5 JEDEC lead free wave soldering process 12 to 30 (AWG) 0.0509 to 3.31 (mm²) 12 to 30 (AWG) 0.0509 to 3.31 (mm²) Box
2 691131710003 ConTBL Serie 1317 Horizontal Entry with Pressure Clamp Divisible _5,00 (mm) PC Grey Steel Zinc Steel Zinc Ni + Sn 02;03;04;05;06;08 5.00 (mm) -30 °C up to +120 °C UL94-V0 16 22 300 450 1.6 2.5 20 20 E150931 40021359 Lead free / RoHS 0.50 Nm 6 (mm) M2.5 JEDEC lead free wave soldering process 12 to 30 (AWG) 0.0509 to 3.31 (mm²) 12 to 30 (AWG) 0.0509 to 3.31 (mm²) Box
3 691131710004 ConTBL Serie 1317 Horizontal Entry with Pressure Clamp Divisible _5,00 (mm) PC Grey Steel Zinc Steel Zinc Ni + Sn 02;03;04;05;06;08 5.00 (mm) -30 °C up to +120 °C UL94-V0 16 22 300 450 1.6 2.5 20 20 E150931 40021359 Lead free / RoHS 0.50 Nm 6 (mm) M2.5 JEDEC lead free wave soldering process 12 to 30 (AWG) 0.0509 to 3.31 (mm²) 12 to 30 (AWG) 0.0509 to 3.31 (mm²) Box
4 691131710005 ConTBL Serie 1317 Horizontal Entry with Pressure Clamp Divisible _5,00 (mm) PC Grey Steel Zinc Steel Zinc Ni + Sn 02;03;04;05;06;08 5.00 (mm) -30 °C up to +120 °C UL94-V0 16 22 300 450 1.6 2.5 20 20 E150931 40021359 Lead free / RoHS 0.50 Nm 6 (mm) M2.5 JEDEC lead free wave soldering process 12 to 30 (AWG) 0.0509 to 3.31 (mm²) 12 to 30 (AWG) 0.0509 to 3.31 (mm²) Box
5 691131710006 ConTBL Serie 1317 Horizontal Entry with Pressure Clamp Divisible _5,00 (mm) PC Grey Steel Zinc Steel Zinc Ni + Sn 02;03;04;05;06;08 5.00 (mm) -30 °C up to +120 °C UL94-V0 16 22 300 450 1.6 2.5 20 20 E150931 40021359 Lead free / RoHS 0.50 Nm 6 (mm) M2.5 JEDEC lead free wave soldering process 12 to 30 (AWG) 0.0509 to 3.31 (mm²) 12 to 30 (AWG) 0.0509 to 3.31 (mm²) Box
6 691131710008 ConTBL Serie 1317 Horizontal Entry with Pressure Clamp Divisible _5,00 (mm) PC Grey Steel Zinc Steel Zinc Ni + Sn 02;03;04;05;06;08 5.00 (mm) -30 °C up to +120 °C UL94-V0 16 22 300 450 1.6 2.5 20 20 E150931 40021359 Lead free / RoHS 0.50 Nm 6 (mm) M2.5 JEDEC lead free wave soldering process 12 to 30 (AWG) 0.0509 to 3.31 (mm²) 12 to 30 (AWG) 0.0509 to 3.31 (mm²) Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Screw/Nut Material
Screw/Nut Plating
Wire Guard
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Rated Current VDE (A)
Working Voltage cULus (VAC)
Working Voltage VDE (VAC)
Withstanding Voltage Culus (KVAC/min)
Withstanding Voltage VDE (KVAC/min)
Contact Resistance cULus (mOHM)
Contact Resistance VDE (mOHM)
cULus
VDE
Compliance
Torque
Wire Strip Lenght
Screw
Solder Profile
Solid Wire Gauge
Solid Wire Section (mm²)
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page