Selector | Part Number | Description | Insulator Material | Insulator Colour | Operating Temperature | Insulator Flammability Rating | Compliance | Packaging |
---|---|---|---|---|---|---|---|---|
1 | 691399900001 | ConTBL Coding Key for 5.0/5.08 And 7.62 mm Pitch Series _5,00 - 5,08 - 7,62 (mm) | PA66 | Red | -40 °C up to +105 °C | UL94-V0 | Lead free / RoHS | Box |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Plates
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- All Catalogs