WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - Coaxial connectors - SMA_SMA Connectors - Straight - Plug - PCB - THT

Manufacturer WÜRTH ELEKTRONIK
Description ConSMA - SMA PCB THT Plug Right Angle
Part Number 60313002124523
Insulator Material PTFE
Insulator Colour White
Contact Material Beryllium Copper
Contact Plating Gold 0,76µm over Ni
Cover Material Brass
Cover Plating Gold 0,076µm over Ni
Screw/Nut Material Brass
Screw/Nut Plating Gold 0,076µm over Ni
Quality Class 500 Mating cycles
Operating Temperature -65 °C up to +165 °C
Working Voltage (VAC) 335
Withstanding Voltage (KVAC/min) 1
Contact Resistance (mOHM) 2
Insulation Resistance >5000 (MΩ)
Unbalance Impedance Ω 50
Compliance RoHS
Torque 0.57 Nm
Packaging Tray
Quantity/Packaging Unit (Pcs) 60
Orientation Straight
Gender Plug
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Cover Material Cover Plating Screw/Nut Material Screw/Nut Plating Quality Class Operating Temperature Working Voltage (VAC) Withstanding Voltage (KVAC/min) Contact Resistance (mOHM) Insulation Resistance Unbalance Impedance Ω Compliance Torque Packaging Quantity/Packaging Unit (Pcs)
1 60313002124523 ConSMA - SMA PCB THT Plug Right Angle PTFE White Beryllium Copper Gold 0,76µm over Ni Brass Gold 0,076µm over Ni Brass Gold 0,076µm over Ni 500 Mating cycles -65 °C up to +165 °C 335 1 2 >5000 (MΩ) 50 RoHS 0.57 Nm Tray 60
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Cover Material
Cover Plating
Screw/Nut Material
Screw/Nut Plating
Quality Class
Operating Temperature
Working Voltage (VAC)
Withstanding Voltage (KVAC/min)
Contact Resistance (mOHM)
Insulation Resistance
Unbalance Impedance Ω
Compliance
Torque
Packaging
Quantity/Packaging Unit (Pcs)
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE