WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - Coaxial connectors - SMA_SMA Connectors - Straight - Jack - PCB - End launch

Manufacturer WÜRTH ELEKTRONIK
Description ConSMA - SMA PCB End Launch Jack Flat Tab for 1.6mm PCB
Part Number 60312202114514
Insulator Material PTFE
Insulator Colour White
Contact Material Beryllium Copper
Contact Plating Gold 0,76µm over Ni
Cover Material Brass
Cover Plating Gold 0,076µm over Ni
Quality Class 500 Mating cycles
Operating Temperature -65 °C up to +165 °C
Working Voltage (VAC) 335
Withstanding Voltage (KVAC/min) 1
Contact Resistance (mOHM) 2
Insulation Resistance >5000 (MΩ)
Unbalance Impedance Ω 50
Compliance RoHS
Torque 0.57 Nm
Packaging Tray
Quantity/Packaging Unit (Pcs) 180
Orientation Straight
Gender Jack
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Cover Material Cover Plating Quality Class Operating Temperature Working Voltage (VAC) Withstanding Voltage (KVAC/min) Contact Resistance (mOHM) Insulation Resistance Unbalance Impedance Ω Compliance Torque Packaging Quantity/Packaging Unit (Pcs)
1 60312202114514 ConSMA - SMA PCB End Launch Jack Flat Tab for 1.6mm PCB PTFE White Beryllium Copper Gold 0,76µm over Ni Brass Gold 0,076µm over Ni 500 Mating cycles -65 °C up to +165 °C 335 1 2 >5000 (MΩ) 50 RoHS 0.57 Nm Tray 180
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Cover Material
Cover Plating
Quality Class
Operating Temperature
Working Voltage (VAC)
Withstanding Voltage (KVAC/min)
Contact Resistance (mOHM)
Insulation Resistance
Unbalance Impedance Ω
Compliance
Torque
Packaging
Quantity/Packaging Unit (Pcs)
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE