2

WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - BTB-Board To Board - Socket Header - 2.54 mm - 2 Row

Manufacturer WÜRTH ELEKTRONIK
Description ConPSHD SMT Angled Dual Socket Header _2,54 (mm)
Part Number 610106249221
Insulator Material PA6T
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Standard Polarities 06;08;10;12;14;16;20;22;24;26
Pitch 2.54 (mm)
Quality Class 3 as per CECC 75 301-802
Operating Temperature -40 °C up to +125 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 3
Working Voltage UL (VAC) 250
Withstanding Voltage UL (KVAC/min) 0.6
Contact Resistance UL (mOHM) 20
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel
Type Angled
Orientation Angled
Gender Female
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 610106249221 ConPSHD SMT Angled Dual Socket Header _2,54 (mm) PA6T Black Copper Alloy Selective Gold Stamped 06;08;10;12;14;16;20;22;24;26 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
2 610108249221 ConPSHD SMT Angled Dual Socket Header _2,54 (mm) PA6T Black Copper Alloy Selective Gold Stamped 06;08;10;12;14;16;20;22;24;26 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
3 610110249221 ConPSHD SMT Angled Dual Socket Header _2,54 (mm) PA6T Black Copper Alloy Selective Gold Stamped 06;08;10;12;14;16;20;22;24;26 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
4 610112249221 ConPSHD SMT Angled Dual Socket Header _2,54 (mm) PA6T Black Copper Alloy Selective Gold Stamped 06;08;10;12;14;16;20;22;24;26 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
5 610114249221 ConPSHD SMT Angled Dual Socket Header _2,54 (mm) PA6T Black Copper Alloy Selective Gold Stamped 06;08;10;12;14;16;20;22;24;26 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
6 610116249221 ConPSHD SMT Angled Dual Socket Header _2,54 (mm) PA6T Black Copper Alloy Selective Gold Stamped 06;08;10;12;14;16;20;22;24;26 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
7 610120249221 ConPSHD SMT Angled Dual Socket Header _2,54 (mm) PA6T Black Copper Alloy Selective Gold Stamped 06;08;10;12;14;16;20;22;24;26 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
8 610122249221 ConPSHD SMT Angled Dual Socket Header _2,54 (mm) PA6T Black Copper Alloy Selective Gold Stamped 06;08;10;12;14;16;20;22;24;26 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
9 610124249221 ConPSHD SMT Angled Dual Socket Header _2,54 (mm) PA6T Black Copper Alloy Selective Gold Stamped 06;08;10;12;14;16;20;22;24;26 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
10 610126249221 ConPSHD SMT Angled Dual Socket Header _2,54 (mm) PA6T Black Copper Alloy Selective Gold Stamped 06;08;10;12;14;16;20;22;24;26 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE