WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - BTB-Board To Board - Socket Header - 2.00 mm - 2 Row

Manufacturer WÜRTH ELEKTRONIK
Description ConPSHD SMT Angled Dual Socket Header _2,00 (mm)
Part Number 621104284621
Insulator Material PA9T
Insulator Colour Black
Contact Material Copper alloy
Contact Plating Gold
Contact Type Stamped
Standard Polarities 04;06;08;10;12;14;16;20
Pitch 2.00 (mm)
Quality Class 3 as per IEC 60-603-13
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 2
Working Voltage UL (VAC) 200
Withstanding Voltage UL (KVAC/min) 0,6
Contact Resistance UL (mOHM) 20
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel
Orientation Right Angled
Gender Female
Request Free PCB CAD Models
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 621104284621 ConPSHD SMT Angled Dual Socket Header _2,00 (mm) PA9T Black Copper alloy Gold Stamped 04;06;08;10;12;14;16;20 2.00 (mm) 3 as per IEC 60-603-13 -40 °C up to +105 °C UL94-V0 2 200 0,6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
2 621106284621 ConPSHD SMT Angled Dual Socket Header _2,00 (mm) PA9T Black Copper alloy Gold Stamped 04;06;08;10;12;14;16;20 2.00 (mm) 3 as per IEC 60-603-13 -40 °C up to +105 °C UL94-V0 2 200 0,6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
3 621108284621 ConPSHD SMT Angled Dual Socket Header _2,00 (mm) PA9T Black Copper alloy Gold Stamped 04;06;08;10;12;14;16;20 2.00 (mm) 3 as per IEC 60-603-13 -40 °C up to +105 °C UL94-V0 2 200 0,6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
4 621110284621 ConPSHD SMT Angled Dual Socket Header _2,00 (mm) PA9T Black Copper alloy Gold Stamped 04;06;08;10;12;14;16;20 2.00 (mm) 3 as per IEC 60-603-13 -40 °C up to +105 °C UL94-V0 2 200 0,6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
5 621112284621 ConPSHD SMT Angled Dual Socket Header _2,00 (mm) PA9T Black Copper alloy Gold Stamped 04;06;08;10;12;14;16;20 2.00 (mm) 3 as per IEC 60-603-13 -40 °C up to +105 °C UL94-V0 2 200 0,6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
6 621114284621 ConPSHD SMT Angled Dual Socket Header _2,00 (mm) PA9T Black Copper alloy Gold Stamped 04;06;08;10;12;14;16;20 2.00 (mm) 3 as per IEC 60-603-13 -40 °C up to +105 °C UL94-V0 2 200 0,6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
7 621116284621 ConPSHD SMT Angled Dual Socket Header _2,00 (mm) PA9T Black Copper alloy Gold Stamped 04;06;08;10;12;14;16;20 2.00 (mm) 3 as per IEC 60-603-13 -40 °C up to +105 °C UL94-V0 2 200 0,6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
8 621120284621 ConPSHD SMT Angled Dual Socket Header _2,00 (mm) PA9T Black Copper alloy Gold Stamped 04;06;08;10;12;14;16;20 2.00 (mm) 3 as per IEC 60-603-13 -40 °C up to +105 °C UL94-V0 2 200 0,6 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE