WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - BTB-Board To Board - Jumper - 2.54 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConPSHD Jumper with pullback _2,54 (mm)
Part Number 609002115121
Insulator Material PBT
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
Pitch 2.54 (mm)
Quality Class 25 Mating cycles
Operating Temperature -40 °C up to +125 °C
Insulator Flammability Rating UL94-V0
Rated Current (A) 3
Working Voltage (VAC) 250
Withstanding Voltage (KVAC/min) 0.5
Contact Resistance (mOHM) 20
Insulation Resistance >1000 (MΩ)
Compliance Lead free / RoHS
Packaging Bag
Orientation Straight
Gender Jumper
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current (A) Working Voltage (VAC) Withstanding Voltage (KVAC/min) Contact Resistance (mOHM) Insulation Resistance Compliance Packaging
1 609002115121 ConPSHD Jumper with pullback _2,54 (mm) PBT Black Copper Alloy Gold Stamped 2.54 (mm) 25 Mating cycles -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) Lead free / RoHS Bag
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current (A)
Working Voltage (VAC)
Withstanding Voltage (KVAC/min)
Contact Resistance (mOHM)
Insulation Resistance
Compliance
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE