2

WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - BTB-Board To Board - Pin Header - 2.54 mm - 2 Row

Manufacturer WÜRTH ELEKTRONIK
Description ConPSHD Dual SMT Pin Header _2,54 (mm)
Part Number 61000421121
Insulator Material PA6T
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
Standard Polarities 04;06;08;10;12;14;16;20;22;24;26;32;34;36
Pitch 2.54 (mm)
Quality Class 3 as per CECC 75 301-802
Operating Temperature -40 °C up to +125 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 3
Working Voltage UL (VAC) 250
Withstanding Voltage UL (KVAC/min) 0.5
Contact Resistance UL (mOHM) 20
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tube
Orientation Straight
Gender Male
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 61000421121 ConPSHD Dual SMT Pin Header _2,54 (mm) PA6T Black Copper Alloy Gold Stamped 04;06;08;10;12;14;16;20;22;24;26;32;34;36 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tube
2 61000621121 ConPSHD Dual SMT Pin Header _2,54 (mm) PA6T Black Copper Alloy Gold Stamped 04;06;08;10;12;14;16;20;22;24;26;32;34;36 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tube
3 61000821121 ConPSHD Dual SMT Pin Header _2,54 (mm) PA6T Black Copper Alloy Gold Stamped 04;06;08;10;12;14;16;20;22;24;26;32;34;36 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tube
4 61001021121 ConPSHD Dual SMT Pin Header _2,54 (mm) PA6T Black Copper Alloy Gold Stamped 04;06;08;10;12;14;16;20;22;24;26;32;34;36 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tube
5 61001221121 ConPSHD Dual SMT Pin Header _2,54 (mm) PA6T Black Copper Alloy Gold Stamped 04;06;08;10;12;14;16;20;22;24;26;32;34;36 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tube
6 61001421121 ConPSHD Dual SMT Pin Header _2,54 (mm) PA6T Black Copper Alloy Gold Stamped 04;06;08;10;12;14;16;20;22;24;26;32;34;36 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tube
7 61001621121 ConPSHD Dual SMT Pin Header _2,54 (mm) PA6T Black Copper Alloy Gold Stamped 04;06;08;10;12;14;16;20;22;24;26;32;34;36 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tube
8 61002021121 ConPSHD Dual SMT Pin Header _2,54 (mm) PA6T Black Copper Alloy Gold Stamped 04;06;08;10;12;14;16;20;22;24;26;32;34;36 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tube
9 61002221121 ConPSHD Dual SMT Pin Header _2,54 (mm) PA6T Black Copper Alloy Gold Stamped 04;06;08;10;12;14;16;20;22;24;26;32;34;36 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tube
10 61002421121 ConPSHD Dual SMT Pin Header _2,54 (mm) PA6T Black Copper Alloy Gold Stamped 04;06;08;10;12;14;16;20;22;24;26;32;34;36 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tube
11 61002621121 ConPSHD Dual SMT Pin Header _2,54 (mm) PA6T Black Copper Alloy Gold Stamped 04;06;08;10;12;14;16;20;22;24;26;32;34;36 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tube
12 61003221121 ConPSHD Dual SMT Pin Header _2,54 (mm) PA6T Black Copper Alloy Gold Stamped 04;06;08;10;12;14;16;20;22;24;26;32;34;36 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tube
13 61003421121 ConPSHD Dual SMT Pin Header _2,54 (mm) PA6T Black Copper Alloy Gold Stamped 04;06;08;10;12;14;16;20;22;24;26;32;34;36 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tube
14 61003621121 ConPSHD Dual SMT Pin Header _2,54 (mm) PA6T Black Copper Alloy Gold Stamped 04;06;08;10;12;14;16;20;22;24;26;32;34;36 2.54 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 3 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tube
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE