WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - MPC4 - 1 Row - Terminal Housing

Manufacturer WÜRTH ELEKTRONIK
Description ConMPC4 Single Row Female Receptacle Housing _4,20 (mm)
Part Number 649002013322
Insulator Material PA66
Insulator Colour White
Standard Polarities 02;03;04;05
Pitch 4.20 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Withstanding Voltage UL (KVAC/min) 1.5
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Packaging Bag
Orientation Receptacle housing
Gender Female
Product selection
Selector Part Number Description Insulator Material Insulator Colour Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Withstanding Voltage UL (KVAC/min) Insulation Resistance UL Compliance Packaging
1 649002013322 ConMPC4 Single Row Female Receptacle Housing _4,20 (mm) PA66 White 02;03;04;05 4.20 (mm) -40 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
2 649003013322 ConMPC4 Single Row Female Receptacle Housing _4,20 (mm) PA66 White 02;03;04;05 4.20 (mm) -40 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
3 649004013322 ConMPC4 Single Row Female Receptacle Housing _4,20 (mm) PA66 White 02;03;04;05 4.20 (mm) -40 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
4 649005013322 ConMPC4 Single Row Female Receptacle Housing _4,20 (mm) PA66 White 02;03;04;05 4.20 (mm) -40 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
Part Number
Description
Insulator Material
Insulator Colour
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Withstanding Voltage UL (KVAC/min)
Insulation Resistance
UL
Compliance
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page