WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - MPC4 - 2 Row - PCB

Manufacturer WÜRTH ELEKTRONIK
Description ConMPC4 Dual Row Male Vertical Header _4,20 (mm)
Part Number 64900221122
Insulator Material PA66
Insulator Colour White
Contact Material Copper Alloy
Contact Plating Tin over Nickel
Contact Type Stamped
Standard Polarities 02;04;06;08;10;12;14;16;18;20;22;24
Pitch 4.20 (mm)
Quality Class 25 Mating cycles
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 9
Working Voltage UL (VAC) 600
Withstanding Voltage UL (KVAC/min) 1.5
Contact Resistance UL (mOHM) 10
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Tray
Orientation Vertical
Gender Male
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 64900221122 ConMPC4 Dual Row Male Vertical Header _4,20 (mm) PA66 White Copper Alloy Tin over Nickel Stamped 02;04;06;08;10;12;14;16;18;20;22;24 4.20 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 9 600 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
2 64900421122 ConMPC4 Dual Row Male Vertical Header _4,20 (mm) PA66 White Copper Alloy Tin over Nickel Stamped 02;04;06;08;10;12;14;16;18;20;22;24 4.20 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 8 600 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
3 64900621122 ConMPC4 Dual Row Male Vertical Header _4,20 (mm) PA66 White Copper Alloy Tin over Nickel Stamped 02;04;06;08;10;12;14;16;18;20;22;24 4.20 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 8 600 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
4 64900821122 ConMPC4 Dual Row Male Vertical Header _4,20 (mm) PA66 White Copper Alloy Tin over Nickel Stamped 02;04;06;08;10;12;14;16;18;20;22;24 4.20 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 7 600 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
5 64901021122 ConMPC4 Dual Row Male Vertical Header _4,20 (mm) PA66 White Copper Alloy Tin over Nickel Stamped 02;04;06;08;10;12;14;16;18;20;22;24 4.20 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 7 600 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
6 64901221122 ConMPC4 Dual Row Male Vertical Header _4,20 (mm) PA66 White Copper Alloy Tin over Nickel Stamped 02;04;06;08;10;12;14;16;18;20;22;24 4.20 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 6 600 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
7 64901421122 ConMPC4 Dual Row Male Vertical Header _4,20 (mm) PA66 White Copper Alloy Tin over Nickel Stamped 02;04;06;08;10;12;14;16;18;20;22;24 4.20 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 6 600 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
8 64901621122 ConMPC4 Dual Row Male Vertical Header _4,20 (mm) PA66 White Copper Alloy Tin over Nickel Stamped 02;04;06;08;10;12;14;16;18;20;22;24 4.20 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 6 600 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
9 64901821122 ConMPC4 Dual Row Male Vertical Header _4,20 (mm) PA66 White Copper Alloy Tin over Nickel Stamped 02;04;06;08;10;12;14;16;18;20;22;24 4.20 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 6 600 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
10 64902021122 ConMPC4 Dual Row Male Vertical Header _4,20 (mm) PA66 White Copper Alloy Tin over Nickel Stamped 02;04;06;08;10;12;14;16;18;20;22;24 4.20 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 6 600 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
11 64902221122 ConMPC4 Dual Row Male Vertical Header _4,20 (mm) PA66 White Copper Alloy Tin over Nickel Stamped 02;04;06;08;10;12;14;16;18;20;22;24 4.20 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 6 600 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
12 64902421122 ConMPC4 Dual Row Male Vertical Header _4,20 (mm) PA66 White Copper Alloy Tin over Nickel Stamped 02;04;06;08;10;12;14;16;18;20;22;24 4.20 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 6 600 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page