WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - MPC3 - 2 Row - PCB

Manufacturer WÜRTH ELEKTRONIK
Description ConMPC3 SMT Dual Row Male Vertical Header with SMT Solder Tabs _3,00 (mm)
Part Number 662302231822
Insulator Material LCP
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped
Standard Polarities 02;04;06;08;10;12;14;16;18;20;22;24
Pitch 3.00 (mm)
Quality Class 25 Mating cycles
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 5
Working Voltage UL (VAC) 250
Withstanding Voltage UL (KVAC/min) 1.5
Contact Resistance UL (mOHM) 10
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel with Cap
Orientation Vertical
Option Solder tab
Gender Male
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 662302231822 ConMPC3 SMT Dual Row Male Vertical Header with SMT Solder Tabs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
2 662304231822 ConMPC3 SMT Dual Row Male Vertical Header with SMT Solder Tabs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
3 662306231822 ConMPC3 SMT Dual Row Male Vertical Header with SMT Solder Tabs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
4 662308231822 ConMPC3 SMT Dual Row Male Vertical Header with SMT Solder Tabs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
5 662310231822 ConMPC3 SMT Dual Row Male Vertical Header with SMT Solder Tabs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
6 662312231822 ConMPC3 SMT Dual Row Male Vertical Header with SMT Solder Tabs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
7 662314231822 ConMPC3 SMT Dual Row Male Vertical Header with SMT Solder Tabs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
8 662316231822 ConMPC3 SMT Dual Row Male Vertical Header with SMT Solder Tabs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
9 662318231822 ConMPC3 SMT Dual Row Male Vertical Header with SMT Solder Tabs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
10 662320231822 ConMPC3 SMT Dual Row Male Vertical Header with SMT Solder Tabs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
11 662322231822 ConMPC3 SMT Dual Row Male Vertical Header with SMT Solder Tabs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
12 662324231822 ConMPC3 SMT Dual Row Male Vertical Header with SMT Solder Tabs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page