WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - MPC3 - 2 Row - PCB

Manufacturer WÜRTH ELEKTRONIK
Description ConMPC3 SMT Dual Row Male Angled Header with Snap-in Plastic Pegs _3,00 (mm)
Part Number 662102236022
Insulator Material LCP
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped
Standard Polarities 02;04;06;08;10;12;14;16
Pitch 3.00 (mm)
Quality Class 25 Mating cycles
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 5
Working Voltage UL (VAC) 250
Withstanding Voltage UL (KVAC/min) 1.5
Contact Resistance UL (mOHM) 10
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel with Cap
Orientation Right Angled
Option Plastic pegs
Gender Male
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 662102236022 ConMPC3 SMT Dual Row Male Angled Header with Snap-in Plastic Pegs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
2 662104236022 ConMPC3 SMT Dual Row Male Angled Header with Snap-in Plastic Pegs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
3 662106236022 ConMPC3 SMT Dual Row Male Angled Header with Snap-in Plastic Pegs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
4 662108236022 ConMPC3 SMT Dual Row Male Angled Header with Snap-in Plastic Pegs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
5 662110236022 ConMPC3 SMT Dual Row Male Angled Header with Snap-in Plastic Pegs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
6 662112236022 ConMPC3 SMT Dual Row Male Angled Header with Snap-in Plastic Pegs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
7 662114236022 ConMPC3 SMT Dual Row Male Angled Header with Snap-in Plastic Pegs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
8 662116236022 ConMPC3 SMT Dual Row Male Angled Header with Snap-in Plastic Pegs _3,00 (mm) LCP Black Copper Alloy Tin Stamped 02;04;06;08;10;12;14;16 3.00 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 5 250 1.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page