WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - MPC3 - 1 Row - Terminal Housing

Manufacturer WÜRTH ELEKTRONIK
Description ConMPC3 Single Row Male Plug Housing _3,00 (mm)
Part Number 66200211822
Insulator Material PA66
Insulator Colour Black
Standard Polarities 02;03;04;05;06;07;08;09;10;11;12
Pitch 3.00 (mm)
Operating Temperature -25 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Withstanding Voltage UL (KVAC/min) 1.5
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Packaging Bag
Orientation Plug housing
Option Panel mounting ears
Gender Male
Product selection
Selector Part Number Description Insulator Material Insulator Colour Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Withstanding Voltage UL (KVAC/min) Insulation Resistance UL Compliance Packaging
1 66200211822 ConMPC3 Single Row Male Plug Housing _3,00 (mm) PA66 Black 02;03;04;05;06;07;08;09;10;11;12 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
2 66200311822 ConMPC3 Single Row Male Plug Housing _3,00 (mm) PA66 Black 02;03;04;05;06;07;08;09;10;11;12 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
3 66200411822 ConMPC3 Single Row Male Plug Housing _3,00 (mm) PA66 Black 02;03;04;05;06;07;08;09;10;11;12 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
4 66200511822 ConMPC3 Single Row Male Plug Housing _3,00 (mm) PA66 Black 02;03;04;05;06;07;08;09;10;11;12 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
5 66200611822 ConMPC3 Single Row Male Plug Housing _3,00 (mm) PA66 Black 02;03;04;05;06;07;08;09;10;11;12 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
6 66200711822 ConMPC3 Single Row Male Plug Housing _3,00 (mm) PA66 Black 02;03;04;05;06;07;08;09;10;11;12 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
7 66200811822 ConMPC3 Single Row Male Plug Housing _3,00 (mm) PA66 Black 02;03;04;05;06;07;08;09;10;11;12 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
8 66200911822 ConMPC3 Single Row Male Plug Housing _3,00 (mm) PA66 Black 02;03;04;05;06;07;08;09;10;11;12 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
9 66201011822 ConMPC3 Single Row Male Plug Housing _3,00 (mm) PA66 Black 02;03;04;05;06;07;08;09;10;11;12 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
10 66201111822 ConMPC3 Single Row Male Plug Housing _3,00 (mm) PA66 Black 02;03;04;05;06;07;08;09;10;11;12 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
11 66201211822 ConMPC3 Single Row Male Plug Housing _3,00 (mm) PA66 Black 02;03;04;05;06;07;08;09;10;11;12 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
Part Number
Description
Insulator Material
Insulator Colour
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Withstanding Voltage UL (KVAC/min)
Insulation Resistance
UL
Compliance
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page