Selector | Part Number | Description | Contact Material | Contact Plating | Contact Type | Pitch | Quality Class | Operating Temperature | Rated Current (A) | Working Voltage (VAC) | Contact Resistance (mOHM) | Insulation Resistance | Compliance | Stranded Wire Gauge | Stranded Wire Section (mm²) | Packaging | Quantity/Packaging Unit (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 66200213722 | ConMPC3 Male Crimp Terminal _3,00 (mm) | Copper Alloy | Tin | Stamped | 3.00 (mm) | 25 Mating cycles | -25 °C up to +105 °C | 5 | 250 | 10 | >1000 (MΩ) | Lead free / RoHS | 20 to 24 (AWG) | 0.205 to 0.518 (mm²) | Big Reel | 10000 |
2 | 66210213722 | ConMPC3 Male Crimp Terminal _3,00 (mm) | Copper Alloy | Tin | Stamped | 3.00 (mm) | 25 Mating cycles | -25 °C up to +105 °C | 5 | 250 | 10 | >1000 (MΩ) | Lead free / RoHS | 20 to 24 (AWG) | 0.205 to 0.518 (mm²) | Small Reel | 1000 |
3 | 66200213722DEC | ConMPC3 Male Crimp Terminal _3,00 (mm) | Copper Alloy | Tin | Stamped | 3.00 (mm) | 25 Mating cycles | -25 °C up to +105 °C | 5 | 250 | 10 | >1000 (MΩ) | Lead free / RoHS | 20 to 24 (AWG) | 0.205 to 0.518 (mm²) | Bag | 100 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Plates
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- All Catalogs