WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - MPC3 - Crimp Terminal - Female

Manufacturer WÜRTH ELEKTRONIK
Description ConMPC3 Female Crimp Terminal _3,00 (mm)
Part Number 66200413722
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped
Pitch 3.00 (mm)
Quality Class 25 Mating cycles
Operating Temperature -25 °C up to +105 °C
Rated Current (A) 5
Working Voltage (VAC) 250
Contact Resistance (mOHM) 10
Insulation Resistance >1000 (MΩ)
Compliance Lead free / RoHS
Stranded Wire Gauge 26 to 30 (AWG)
Stranded Wire Section (mm²) 0.0509 to 0.129 (mm²)
Packaging Big Reel
Quantity/Packaging Unit (Pcs) 10000
Gender Female
Product selection
Selector Part Number Description Contact Material Contact Plating Contact Type Pitch Quality Class Operating Temperature Rated Current (A) Working Voltage (VAC) Contact Resistance (mOHM) Insulation Resistance Compliance Stranded Wire Gauge Stranded Wire Section (mm²) Packaging Quantity/Packaging Unit (Pcs)
1 66200413722 ConMPC3 Female Crimp Terminal _3,00 (mm) Copper Alloy Tin Stamped 3.00 (mm) 25 Mating cycles -25 °C up to +105 °C 5 250 10 >1000 (MΩ) Lead free / RoHS 26 to 30 (AWG) 0.0509 to 0.129 (mm²) Big Reel 10000
2 66210413722 ConMPC3 Female Crimp Terminal _3,00 (mm) Copper Alloy Tin Stamped 3.00 (mm) 25 Mating cycles -25 °C up to +105 °C 5 250 10 >1000 (MΩ) Lead free / RoHS 26 to 30 (AWG) 0.0509 to 0.129 (mm²) Small Reel 1000
3 66200413722DEC ConMPC3 Female Crimp Terminal _3,00 (mm) Copper Alloy Tin Stamped 3.00 (mm) 25 Mating cycles -25 °C up to +105 °C 5 250 10 >1000 (MΩ) Lead free / RoHS 26 to 30 (AWG) 0.0509 to 0.129 (mm²) Bag 100
Part Number
Description
Contact Material
Contact Plating
Contact Type
Pitch
Quality Class
Operating Temperature
Rated Current (A)
Working Voltage (VAC)
Contact Resistance (mOHM)
Insulation Resistance
Compliance
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Quantity/Packaging Unit (Pcs)
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE