WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - MPC3 - 2 Row - Terminal Housing

Manufacturer WÜRTH ELEKTRONIK
Description ConMPC3 Dual Row Female Receptacle Housing _3,00 (mm)
Part Number 662002113322
Insulator Material PA66
Insulator Colour Black
Standard Polarities 02;04;06;08;10;12;14;16;18;20;22;24
Pitch 3.00 (mm)
Operating Temperature -25 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Withstanding Voltage UL (KVAC/min) 1.5
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Packaging Bag
Orientation Receptacle housing
Gender Female
Product selection
Selector Part Number Description Insulator Material Insulator Colour Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Withstanding Voltage UL (KVAC/min) Insulation Resistance UL Compliance Packaging
1 662002113322 ConMPC3 Dual Row Female Receptacle Housing _3,00 (mm) PA66 Black 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
2 662004113322 ConMPC3 Dual Row Female Receptacle Housing _3,00 (mm) PA66 Black 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
3 662006113322 ConMPC3 Dual Row Female Receptacle Housing _3,00 (mm) PA66 Black 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
4 662008113322 ConMPC3 Dual Row Female Receptacle Housing _3,00 (mm) PA66 Black 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
5 662010113322 ConMPC3 Dual Row Female Receptacle Housing _3,00 (mm) PA66 Black 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
6 662012113322 ConMPC3 Dual Row Female Receptacle Housing _3,00 (mm) PA66 Black 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
7 662014113322 ConMPC3 Dual Row Female Receptacle Housing _3,00 (mm) PA66 Black 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
8 662016113322 ConMPC3 Dual Row Female Receptacle Housing _3,00 (mm) PA66 Black 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
9 662018113322 ConMPC3 Dual Row Female Receptacle Housing _3,00 (mm) PA66 Black 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
10 662020113322 ConMPC3 Dual Row Female Receptacle Housing _3,00 (mm) PA66 Black 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
11 662022113322 ConMPC3 Dual Row Female Receptacle Housing _3,00 (mm) PA66 Black 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
12 662024113322 ConMPC3 Dual Row Female Receptacle Housing _3,00 (mm) PA66 Black 02;04;06;08;10;12;14;16;18;20;22;24 3.00 (mm) -25 °C up to +105 °C UL94-V0 1.5 >1000 (MΩ) E323964 Lead free / RoHS Bag
Part Number
Description
Insulator Material
Insulator Colour
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Withstanding Voltage UL (KVAC/min)
Insulation Resistance
UL
Compliance
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE