2

WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - COM-Communication Connector - MJ-Modular Jack - Horizontal - Shielded - Tab Down

Manufacturer WÜRTH ELEKTRONIK
Description ConMJTH Modular Jack Tab Down Horizontal Shielded 3.05 mm Rear Grounding Post 8P8C
Part Number 615008142621
Insulator Material PBT
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Contact Material 2 Bronze
Contact Plating 2 Nickel
Quality Class 500 Mating cycles
Operating Temperature -40 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 1.5
Working Voltage UL (VAC) 120
Withstanding Voltage UL (KVAC/min) 1
Contact Resistance UL (mOHM) 20
Insulation Resistance >500 (MΩ)
UL E324776
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Tray
Type Horizontal
xPxC 8P8C
Entrance Horizontal
Number of Ports 1
Shielding Shielded
Tab Down
Leds Without
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Contact Material 2 Contact Plating 2 Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 615008142621 ConMJTH Modular Jack Tab Down Horizontal Shielded 3.05 mm Rear Grounding Post 8P8C PBT Black Copper Alloy Selective Gold Stamped Bronze Nickel 500 Mating cycles -40 °C up to +85 °C UL94-V0 1.5 120 1 20 >500 (MΩ) E324776 Lead free / RoHS JEDEC lead free wave soldering process Tray
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Contact Material 2
Contact Plating 2
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE