WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - BTB-Board To Board - Mini Module - Male - THT

Manufacturer WÜRTH ELEKTRONIK
Description ConMIMO Male Connector _2,54 (mm)
Part Number 690357100472
Insulator Material PBT
Insulator Colour Red
Contact Material Phosphor Bronze
Contact Plating Mat Tin over Nickel
Contact Type Stamped
Standard Polarities 04;06;08;10;12;14;16;18;20;22;24;26
Pitch 2.54 (mm)
Quality Class 25 Mating cycles
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 1.5
Working Voltage cULus (VAC) 100
Withstanding Voltage Culus (KVAC/min) 0.5
Contact Resistance cULus (mOHM) 10
Insulation Resistance >1000 (MΩ)
cULus E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Tube
Orientation Straight
Option With Polarization
Gender Male
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) Insulation Resistance cULus Compliance Solder Profile Packaging
1 690357100472 ConMIMO Male Connector _2,54 (mm) PBT Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
2 690357100672 ConMIMO Male Connector _2,54 (mm) PBT Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
3 690357100872 ConMIMO Male Connector _2,54 (mm) PBT Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
4 690357101072 ConMIMO Male Connector _2,54 (mm) PBT Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
5 690357101272 ConMIMO Male Connector _2,54 (mm) PBT Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
6 690357101472 ConMIMO Male Connector _2,54 (mm) PBT Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
7 690357101672 ConMIMO Male Connector _2,54 (mm) PBT Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
8 690357101872 ConMIMO Male Connector _2,54 (mm) PBT Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
9 690357102072 ConMIMO Male Connector _2,54 (mm) PBT Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
10 690357102272 ConMIMO Male Connector _2,54 (mm) PBT Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
11 690357102472 ConMIMO Male Connector _2,54 (mm) PBT Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
12 690357102672 ConMIMO Male Connector _2,54 (mm) PBT Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
Insulation Resistance
cULus
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page