2

WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - BTB-Board To Board - Mini Module - Female - SMT

Manufacturer WÜRTH ELEKTRONIK
Description ConMIMO Female SMT Connector _2,54 (mm)
Part Number 690367280476
Insulator Material PA6T
Insulator Colour Red
Contact Material Phosphor Bronze
Contact Plating Mat Tin over Nickel
Contact Type Stamped
Standard Polarities 04;06;08;10;12;14;16;18;20;22;24;26
Pitch 2.54 (mm)
Quality Class 25 Mating cycles
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 1.5
Working Voltage cULus (VAC) 100
Withstanding Voltage Culus (KVAC/min) 0.5
Contact Resistance cULus (mOHM) 10
Insulation Resistance >1000 (MΩ)
cULus E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel
Orientation Straight
Option Without Polarization
Gender Female
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) Insulation Resistance cULus Compliance Solder Profile Packaging
1 690367280476 ConMIMO Female SMT Connector _2,54 (mm) PA6T Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
2 690367280676 ConMIMO Female SMT Connector _2,54 (mm) PA6T Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
3 690367280876 ConMIMO Female SMT Connector _2,54 (mm) PA6T Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
4 690367281076 ConMIMO Female SMT Connector _2,54 (mm) PA6T Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
5 690367281276 ConMIMO Female SMT Connector _2,54 (mm) PA6T Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
6 690367281476 ConMIMO Female SMT Connector _2,54 (mm) PA6T Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
7 690367281676 ConMIMO Female SMT Connector _2,54 (mm) PA6T Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
8 690367281876 ConMIMO Female SMT Connector _2,54 (mm) PA6T Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
9 690367282076 ConMIMO Female SMT Connector _2,54 (mm) PA6T Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
10 690367282276 ConMIMO Female SMT Connector _2,54 (mm) PA6T Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
11 690367282476 ConMIMO Female SMT Connector _2,54 (mm) PA6T Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
12 690367282676 ConMIMO Female SMT Connector _2,54 (mm) PA6T Red Phosphor Bronze Mat Tin over Nickel Stamped 04;06;08;10;12;14;16;18;20;22;24;26 2.54 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 1.5 100 0.5 10 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
Insulation Resistance
cULus
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE