WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - COM-Communication Connector - IEEE-Firewire

Manufacturer WÜRTH ELEKTRONIK
Description ConIEEE IEEE 1394 / Fire Wire Vertical Receptacle
Part Number 677006144621
Insulator Material PBT
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Contact Material 2 Brass
Contact Plating 2 Nickel
Cover Material Brass
Cover Plating Nickel
Quality Class 1 500 Mating cycles
Operating Temperature -20 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 1
Working Voltage UL (VAC) 30
Withstanding Voltage UL (KVAC/min) 0.5
Contact Resistance UL (mOHM) 30
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Tray
Type Vertical
Gender Receptacle
Number of Ports 1
Protocol IEEE
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Contact Material 2 Contact Plating 2 Cover Material Cover Plating Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 677006144621 ConIEEE IEEE 1394 / Fire Wire Vertical Receptacle PBT Black Copper Alloy Selective Gold Stamped Brass Nickel Brass Nickel 1 500 Mating cycles -20 °C up to +85 °C UL94-V0 1 30 0.5 30 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Contact Material 2
Contact Plating 2
Cover Material
Cover Plating
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page