WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - FSH - FuseHolders - PCB - Turn'n Lock

Manufacturer WÜRTH ELEKTRONIK
Description ConFUSE Shocksafe Horizontal Fuseholder Tur'n Lock for PCB
Part Number 696310001002
Insulator Material PBT
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Tin over Nickel
Contact Type Stamped
Protection Class II
Fuse Size 5x20
Spring Material INOX Steel
Operating Temperature -30 °C up to +120 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 10
Rated Current VDE (A) 10
Working Voltage cULus (VAC) 250
Working Voltage VDE (VAC) 250
Withstanding Voltage Culus (KVAC/min) 1.5
Withstanding Voltage VDE (KVAC/min) 3
Rated Power Acceptance (W) 2.5
Contact Resistance (mOHM) 5
cULus E157417
VDE 120170
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Box
Orientation Horizontal
Locking sytem Turn'n Lock
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Protection Class Fuse Size Spring Material Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Rated Current VDE (A) Working Voltage cULus (VAC) Working Voltage VDE (VAC) Withstanding Voltage Culus (KVAC/min) Withstanding Voltage VDE (KVAC/min) Rated Power Acceptance (W) Contact Resistance (mOHM) cULus VDE Compliance Solder Profile Packaging
1 696310001002 ConFUSE Shocksafe Horizontal Fuseholder Tur'n Lock for PCB PBT Black Copper Alloy Tin over Nickel Stamped II 5x20 INOX Steel -30 °C up to +120 °C UL94-V0 10 10 250 250 1.5 3 2.5 5 E157417 120170 Lead free / RoHS JEDEC lead free wave soldering process Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Protection Class
Fuse Size
Spring Material
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Rated Current VDE (A)
Working Voltage cULus (VAC)
Working Voltage VDE (VAC)
Withstanding Voltage Culus (KVAC/min)
Withstanding Voltage VDE (KVAC/min)
Rated Power Acceptance (W)
Contact Resistance (mOHM)
cULus
VDE
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page