WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - FSH - FuseHolders - Panel - Screw'n Lock

Manufacturer WÜRTH ELEKTRONIK
Description ConFUSE Shocksafe Fuseholder Screw'n Lock for Panel
Part Number 696315001002
Insulator Material PA66
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Tin over Nickel
Protection Class I & II
Fuse Size 5x20
Spring Material INOX Steel
Operating Temperature -30 °C up to +120 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 20
Rated Current VDE (A) 10
Working Voltage cULus (VAC) 250
Working Voltage VDE (VAC) 250
Withstanding Voltage Culus (KVAC/min) 1.5
Withstanding Voltage VDE (KVAC/min) 3
Rated Power Acceptance (W) 2.5
Contact Resistance (mOHM) 5
cULus E157417
VDE 129305
Compliance Lead free / RoHS
Solder Profile Manual Soldering
Packaging Box
Locking sytem Turn'n Lock
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Protection Class Fuse Size Spring Material Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Rated Current VDE (A) Working Voltage cULus (VAC) Working Voltage VDE (VAC) Withstanding Voltage Culus (KVAC/min) Withstanding Voltage VDE (KVAC/min) Rated Power Acceptance (W) Contact Resistance (mOHM) cULus VDE Compliance Solder Profile Packaging
1 696315001002 ConFUSE Shocksafe Fuseholder Screw'n Lock for Panel PA66 Black Copper Alloy Tin over Nickel I & II 5x20 INOX Steel -30 °C up to +120 °C UL94-V0 20 10 250 250 1.5 3 2.5 5 E157417 129305 Lead free / RoHS Manual Soldering Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Protection Class
Fuse Size
Spring Material
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Rated Current VDE (A)
Working Voltage cULus (VAC)
Working Voltage VDE (VAC)
Withstanding Voltage Culus (KVAC/min)
Withstanding Voltage VDE (KVAC/min)
Rated Power Acceptance (W)
Contact Resistance (mOHM)
cULus
VDE
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE