WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - FPC-Flexible Printed Circuit Connector - ZIF - 0.50 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm)
Part Number 68710614522
Insulator Material LCP
Insulator Colour Ivory
Contact Material Phosphor Bronze
Contact Plating 100 (µ) Tin over 50 (µ) Nickel
Actuator Material PA9T
Actuator Colour Black
Standard Polarities 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50
Pitch 0.50 (mm)
Quality Class 25 Mating cycles
Operating Temperature -25 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Actuator Flammability Rating UL94-V0
Rated Current UL (A) 0.5
Working Voltage UL (VAC) 50
Withstanding Voltage UL (KVAC/min) 0.25
Contact Resistance UL (mOHM) 20
Insulation Resistance >100 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel
Type Horizontal
Orientation Bottom Contact
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Actuator Material Actuator Colour Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Actuator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 68710614522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
2 68710814522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
3 68711014522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
4 68711214522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
5 68711414522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
6 68711614522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
7 68711714522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
8 68711814522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
9 68712014522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
10 68712214522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
11 68712414522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
12 68712614522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
13 68712814522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
14 68713014522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
15 68713214522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
16 68713314522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
17 68713414522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
18 68713514522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
19 68714014522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
20 68714414522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
21 68714514522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
22 68715014522 ConFPCI SMT ZIF Horizontal Top Contact _0,50 (mm) LCP Ivory Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PA9T Black 06;08;10;12;14;16;17;18;20;22;24;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 0.5 50 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Actuator Material
Actuator Colour
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Actuator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page