WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - FPC-Flexible Printed Circuit Connector - ZIF - 1.00 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm)
Part Number 68610414422
Insulator Material PPS
Insulator Colour Beige
Contact Material Phosphor Bronze
Contact Plating 100 (µ) Tin over 50 (µ) Nickel
Actuator Material PPS
Actuator Colour Black
Standard Polarities 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30
Pitch 1.00 (mm)
Quality Class 25 Mating cycles
Operating Temperature -25 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Actuator Flammability Rating UL94-V0
Rated Current UL (A) 1
Working Voltage UL (VAC) 125
Withstanding Voltage UL (KVAC/min) 0.5
Contact Resistance UL (mOHM) 20
Insulation Resistance >100 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel
Type Horizontal
Orientation Bottom Contact
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Actuator Material Actuator Colour Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Actuator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 68610414422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
2 68610514422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
3 68610614422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
4 68610814422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
5 68610914422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
6 68611014422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
7 68611214422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
8 68611414422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
9 68611614422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
10 68611814422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
11 68612014422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
12 68612214422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
13 68612414422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
14 68612614422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
15 68612814422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
16 68613014422 ConFPCI SMT ZIF Horizontal Bottom Contact _1,00 (mm) PPS Beige Phosphor Bronze 100 (µ) Tin over 50 (µ) Nickel PPS Black 04;05;06;08;09;10;12;14;16;18;20;22;24;26;28;30 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 UL94-V0 1 125 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Actuator Material
Actuator Colour
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Actuator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page