WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - FPC-Flexible Printed Circuit Connector - FFC - 1.00 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConFFCA Flat Flexible Cable Type 2 _1,00 (mm)
Part Number 686704050001
Insulator Material PET
Insulator Colour White
Contact Material Copper
Contact Plating Tin
Actuator Material PET
Actuator Colour Blue
Standard Polarities 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30
Pitch 1.00 (mm)
Quality Class 20 Mating cycles
Operating Temperature -30 °C up to +105 °C
Rated Current UL (A) 1
Working Voltage UL (VAC) 60
Withstanding Voltage UL (KVAC/min) 0.5
Contact Resistance UL (mOHM) 20
Insulation Resistance >1000 (MΩ)
UL E328849
Compliance Lead free / RoHS
FlexingTest 180° > 20 Times
Abrasion > 10,000 Times
Packaging Bag
Type Type 2
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Actuator Material Actuator Colour Standard Polarities Pitch Quality Class Operating Temperature Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance FlexingTest Abrasion Packaging
1 686704050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
2 686704100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
3 686704152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
4 686704200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
5 686705050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
6 686705100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
7 686705152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
8 686705200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
9 686706050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
10 686706100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
11 686706152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
12 686706200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
13 686708050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
14 686708100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
15 686708152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
16 686708200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
17 686709050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
18 686709100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
19 686709152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
20 686709200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
21 686710050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
22 686710100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
23 686710152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
24 686710200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
25 686711050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
26 686711100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
27 686711152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
28 686711200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
29 686712050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
30 686712100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
31 686712152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
32 686712200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
33 686714050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
34 686714100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
35 686714152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
36 686714200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
37 686715050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
38 686715100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
39 686715152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
40 686715200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
41 686716050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
42 686716100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
43 686716152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
44 686716200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
45 686718050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
46 686718100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
47 686718152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
48 686718200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
49 686720050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
50 686720100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
51 686720152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
52 686720200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
53 686721050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
54 686721100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
55 686721152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
56 686721200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
57 686722050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
58 686722100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
59 686722152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
60 686722200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
61 686724050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
62 686724100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
63 686724152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
64 686724200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
65 686726050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
66 686726100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
67 686726152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
68 686726200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
69 686728050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
70 686728100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
71 686728152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
72 686728200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
73 686730050001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
74 686730100001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
75 686730152001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
76 686730200001 ConFFCA Flat Flexible Cable Type 2 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Actuator Material
Actuator Colour
Standard Polarities
Pitch
Quality Class
Operating Temperature
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
FlexingTest
Abrasion
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page