WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - FPC-Flexible Printed Circuit Connector - FFC - 1.00 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConFFCA Flat Flexible Cable Type 1 _1,00 (mm)
Part Number 686604050001
Insulator Material PET
Insulator Colour White
Contact Material Copper
Contact Plating Tin
Actuator Material PET
Actuator Colour Blue
Standard Polarities 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30
Pitch 1.00 (mm)
Quality Class 20 Mating cycles
Operating Temperature -30 °C up to +105 °C
Rated Current UL (A) 1
Working Voltage UL (VAC) 60
Withstanding Voltage UL (KVAC/min) 0.5
Contact Resistance UL (mOHM) 20
Insulation Resistance >1000 (MΩ)
UL E328849
Compliance Lead free / RoHS
FlexingTest 180° > 20 Times
Abrasion > 10,000 Times
Packaging Bag
Type Type 1
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Actuator Material Actuator Colour Standard Polarities Pitch Quality Class Operating Temperature Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance FlexingTest Abrasion Packaging
1 686604050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
2 686604100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
3 686604152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
4 686604200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
5 686605050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
6 686605100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
7 686605152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
8 686605200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
9 686606050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
10 686606100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
11 686606152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
12 686606200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
13 686608050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
14 686608100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
15 686608152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
16 686608200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
17 686609050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
18 686609100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
19 686609152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
20 686609200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
21 686610050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
22 686610100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
23 686610152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
24 686610200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
25 686611050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
26 686611100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
27 686611152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
28 686611200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
29 686612050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
30 686612100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
31 686612152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
32 686612200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
33 686614050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
34 686614100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
35 686614152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
36 686614200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
37 686615050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
38 686615100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
39 686615152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
40 686615200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
41 686616050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
42 686616100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
43 686616152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
44 686616200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
45 686618050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
46 686618100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
47 686618152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
48 686618200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
49 686620050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
50 686620100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
51 686620152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
52 686620200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
53 686621050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
54 686621100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
55 686621152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
56 686621200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
57 686622050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
58 686622100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
59 686622152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
60 686622200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
61 686624050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
62 686624100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
63 686624152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
64 686624200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
65 686626050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
66 686626100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
67 686626152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
68 686626200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
69 686628050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
70 686628100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
71 686628152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
72 686628200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
73 686630050001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
74 686630100001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
75 686630152001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
76 686630200001 ConFFCA Flat Flexible Cable Type 1 _1,00 (mm) PET White Copper Tin PET Blue 04;05;06;08;09;10;11;12;14;15;16;18;20;21;22;24;26;28;30 1.00 (mm) 20 Mating cycles -30 °C up to +105 °C 1 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Actuator Material
Actuator Colour
Standard Polarities
Pitch
Quality Class
Operating Temperature
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
FlexingTest
Abrasion
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page