WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - FPC-Flexible Printed Circuit Connector - FFC - 0.50 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConFFCA Flat Flexible Cable Type 1 _0,50 (mm)
Part Number 687606050002
Insulator Material PET
Insulator Colour White
Contact Material Copper
Contact Plating Tin
Actuator Material PET
Actuator Colour Blue
Standard Polarities 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50
Pitch 0.50 (mm)
Quality Class 20 Mating cycles
Operating Temperature -30 °C up to +105 °C
Rated Current UL (A) 0.5
Working Voltage UL (VAC) 60
Withstanding Voltage UL (KVAC/min) 0.5
Contact Resistance UL (mOHM) 20
Insulation Resistance >1000 (MΩ)
UL E328849
Compliance Lead free / RoHS
FlexingTest 180° > 20 Times
Abrasion > 10,000 Times
Packaging Bag
Type Type 1
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Actuator Material Actuator Colour Standard Polarities Pitch Quality Class Operating Temperature Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance FlexingTest Abrasion Packaging
1 687606050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
2 687606100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
3 687606152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
4 687606200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
5 687608050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
6 687608100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
7 687608152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
8 687608200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
9 687610050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
10 687610100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
11 687610152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
12 687610200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
13 687612050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
14 687612100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
15 687612152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
16 687612200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
17 687614050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
18 687614100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
19 687614152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
20 687614200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
21 687616050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
22 687616100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
23 687616152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
24 687616200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
25 687617050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
26 687617100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
27 687617152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
28 687617200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
29 687618050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
30 687618100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
31 687618152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
32 687618200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
33 687620050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
34 687620100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
35 687620152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
36 687620200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
37 687622050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
38 687622100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
39 687622152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
40 687622200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
41 687624050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
42 687624100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
43 687624152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
44 687624200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
45 687625050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
46 687625100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
47 687625152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
48 687625200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
49 687626050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
50 687626100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
51 687626152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
52 687626200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
53 687628050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
54 687628100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
55 687628152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
56 687628200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
57 687630050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
58 687630100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
59 687630152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
60 687630200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
61 687632050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
62 687632100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
63 687632152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
64 687632200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
65 687633050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
66 687633100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
67 687633152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
68 687633200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
69 687634050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
70 687634100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
71 687634152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
72 687634200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
73 687635050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
74 687635100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
75 687635152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
76 687635200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
77 687640050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
78 687640100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
79 687640152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
80 687640200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
81 687644050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
82 687644100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
83 687644152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
84 687644200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
85 687645050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
86 687645100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
87 687645152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
88 687645200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
89 687650050002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
90 687650100002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
91 687650152002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
92 687650200002 ConFFCA Flat Flexible Cable Type 1 _0,50 (mm) PET White Copper Tin PET Blue 06;08;10;12;14;16;17;18;20;22;24;25;26;28;30;32;33;34;35;40;44;45;50 0.50 (mm) 20 Mating cycles -30 °C up to +105 °C 0.5 60 0.5 20 >1000 (MΩ) E328849 Lead free / RoHS 180° > 20 Times > 10,000 Times Bag
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Actuator Material
Actuator Colour
Standard Polarities
Pitch
Quality Class
Operating Temperature
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
FlexingTest
Abrasion
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page