WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - COM-Communication Connector - DSUB Connector - Cable - IDC

Manufacturer WÜRTH ELEKTRONIK
Description ConDSUB Male IDC with UNC 4-40 Nut _2,77 (mm)
Part Number 618009226221
Insulator Material PBT
Insulator Colour Blue
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Contact Material 2 Steel
Contact Plating 2 Tin
Standard Polarities 09;15;25;37
Pitch 2.77 (mm)
Quality Class 3 as per IEC 60 603-13
Operating Temperature -55 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 3
Working Voltage UL (VAC) 250
Withstanding Voltage UL (KVAC/min) 1
Contact Resistance UL (mOHM) 30
Insulation Resistance >3000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Screw Flange Screw Nut UNC 4/40
Packaging Tray + Bag
Option With nut
High Density No
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Contact Material 2 Contact Plating 2 Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Screw Flange Screw Nut Packaging
1 618009226221 ConDSUB Male IDC with UNC 4-40 Nut _2,77 (mm) PBT Blue Copper Alloy Selective Gold Stamped Steel Tin 09;15;25;37 2.77 (mm) 3 as per IEC 60 603-13 -55 °C up to +105 °C UL94-V0 3 250 1 30 >3000 (MΩ) E323964 Lead free / RoHS UNC 4/40 Tray + Bag
2 618015226221 ConDSUB Male IDC with UNC 4-40 Nut _2,77 (mm) PBT Blue Copper Alloy Selective Gold Stamped Steel Tin 09;15;25;37 2.77 (mm) 3 as per IEC 60 603-13 -55 °C up to +105 °C UL94-V0 3 250 1 30 >3000 (MΩ) E323964 Lead free / RoHS UNC 4/40 Tray + Bag
3 618025226221 ConDSUB Male IDC with UNC 4-40 Nut _2,77 (mm) PBT Blue Copper Alloy Selective Gold Stamped Steel Tin 09;15;25;37 2.77 (mm) 3 as per IEC 60 603-13 -55 °C up to +105 °C UL94-V0 3 250 1 30 >3000 (MΩ) E323964 Lead free / RoHS UNC 4/40 Tray + Bag
4 618037226221 ConDSUB Male IDC with UNC 4-40 Nut _2,77 (mm) PBT Blue Copper Alloy Selective Gold Stamped Steel Tin 09;15;25;37 2.77 (mm) 3 as per IEC 60 603-13 -55 °C up to +105 °C UL94-V0 3 250 1 30 >3000 (MΩ) E323964 Lead free / RoHS UNC 4/40 Tray + Bag
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Contact Material 2
Contact Plating 2
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Screw Flange Screw Nut
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE