WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - COM-Communication Connector - DSUB Connector - Cable - Terminal Housing

Manufacturer WÜRTH ELEKTRONIK
Description ConDSUB Female Terminal Housing
Part Number 618009217222
Insulator Material PBT
Insulator Colour Black
Contact Material 2 Steel
Contact Plating 2 Tin
Standard Polarities 09;15;25;37
Pitch 2.77 (mm)
Operating Temperature -55 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current (A) 3
Working Voltage (VAC) 125
Withstanding Voltage (KVAC/min) 1
Contact Resistance (mOHM) 30
Insulation Resistance >5000 (MΩ)
Compliance Lead free / RoHS
Packaging Tray
High Density No
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material 2 Contact Plating 2 Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current (A) Working Voltage (VAC) Withstanding Voltage (KVAC/min) Contact Resistance (mOHM) Insulation Resistance Compliance Packaging
1 618009217222 ConDSUB Female Terminal Housing PBT Black Steel Tin 09;15;25;37 2.77 (mm) -55 °C up to +105 °C UL94-V0 3 125 1 30 >5000 (MΩ) Lead free / RoHS Tray
2 618015217222 ConDSUB Female Terminal Housing PBT Black Steel Tin 09;15;25;37 2.77 (mm) -55 °C up to +105 °C UL94-V0 3 125 1 30 >5000 (MΩ) Lead free / RoHS Tray
3 618025217222 ConDSUB Female Terminal Housing PBT Black Steel Tin 09;15;25;37 2.77 (mm) -55 °C up to +105 °C UL94-V0 3 125 1 30 >5000 (MΩ) Lead free / RoHS Tray
4 618037217222 ConDSUB Female Terminal Housing PBT Black Steel Tin 09;15;25;37 2.77 (mm) -55 °C up to +105 °C UL94-V0 3 125 1 30 >5000 (MΩ) Lead free / RoHS Tray
Part Number
Description
Insulator Material
Insulator Colour
Contact Material 2
Contact Plating 2
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current (A)
Working Voltage (VAC)
Withstanding Voltage (KVAC/min)
Contact Resistance (mOHM)
Insulation Resistance
Compliance
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE