WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - COM-Communication Connector - DSUB Connector - Cable - Terminal

Manufacturer WÜRTH ELEKTRONIK
Description ConDSUB Female Crimp Terminal
Part Number 61800213722
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Pitch 2.77 (mm)
Quality Class 25 Mating cycles
Operating Temperature -40 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current (A) 3
Working Voltage (VAC) 250
Contact Resistance (mOHM) 50
Compliance Lead free / RoHS
Solid Wire Gauge 20 to 22 (AWG)
Solid Wire Section (mm²) 0.326 to 0.518 (mm²)
Packaging Big Reel
Quantity/Packaging Unit (Pcs) 5000
High Density No
Product selection
Selector Part Number Description Contact Material Contact Plating Contact Type Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current (A) Working Voltage (VAC) Contact Resistance (mOHM) Compliance Solid Wire Gauge Solid Wire Section (mm²) Packaging Quantity/Packaging Unit (Pcs)
1 61800213722 ConDSUB Female Crimp Terminal Copper Alloy Selective Gold Stamped 2.77 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 3 250 50 Lead free / RoHS 20 to 22 (AWG) 0.326 to 0.518 (mm²) Big Reel 5000
2 61810213722 ConDSUB Female Crimp Terminal Copper Alloy Selective Gold Stamped 2.77 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 3 250 50 Lead free / RoHS 20 to 22 (AWG) 0.326 to 0.518 (mm²) Small Reel 500
3 61800213722DEC ConDSUB Female Crimp Terminal Copper Alloy Selective Gold Stamped 2.77 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 3 250 50 Lead free / RoHS 20 to 22 (AWG) 0.326 to 0.518 (mm²) Bag 100
Part Number
Description
Contact Material
Contact Plating
Contact Type
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current (A)
Working Voltage (VAC)
Contact Resistance (mOHM)
Compliance
Solid Wire Gauge
Solid Wire Section (mm²)
Packaging
Quantity/Packaging Unit (Pcs)
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE