WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - DC - Power Jacks - THT - Shielded

Manufacturer WÜRTH ELEKTRONIK
Description ConDCPJ DC Power Jack Right Angled Shielded THT Opening Diameter Ø4.93 mm
Part Number 694105309102
Insulator Material PA9T
Insulator Colour Black
Contact Material Copper Alloy
Contact Type Stamped
Contact Material 2 Brass
Contact Plating 2 Nickel
Center Pin Plating Gold
Tip Spring Material Tin
Shunt Terminal Plating Tin
Quality Class 5 000 Mating cycles
Operating Temperature -40 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 5.5
Working Voltage cULus (VAC) 24
Withstanding Voltage Culus (KVAC/min) 0.5
Contact Resistance cULus (mOHM) 30
Insulation Resistance >100 (MΩ)
cULus E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Tape and Reel
Orientation Right Angled
Option Shielding
Construction THT
Inner Diameter (Ø) 1.75
Outer Diameter (Ø) 4.75
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Type Contact Material 2 Contact Plating 2 Center Pin Plating Tip Spring Material Shunt Terminal Plating Quality Class Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) Insulation Resistance cULus Compliance Solder Profile Packaging
1 694105309102 ConDCPJ DC Power Jack Right Angled Shielded THT Opening Diameter Ø4.93 mm PA9T Black Copper Alloy Stamped Brass Nickel Gold Tin Tin 5 000 Mating cycles -40 °C up to +85 °C UL94-V0 5.5 24 0.5 30 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tape and Reel
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Type
Contact Material 2
Contact Plating 2
Center Pin Plating
Tip Spring Material
Shunt Terminal Plating
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
Insulation Resistance
cULus
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE