WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - DC-Power Jacks - THT - Plastic

Manufacturer WÜRTH ELEKTRONIK
Description ConDCPJ DC Power Jack Right Angled Low Profile THT Opening Diameter Ø2.8 mm with Pegs
Part Number 694101308002
Insulator Material PA66
Insulator Colour Black
Contact Material Copper Alloy
Contact Type Stamped
Center Pin Plating Gold
Tip Spring Material Tin
Shunt Terminal Plating Tin
Cover Material Brass
Cover Plating Tin
Quality Class 5 000 Mating cycles
Operating Temperature -40 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 2
Working Voltage cULus (VAC) 12
Withstanding Voltage Culus (KVAC/min) 0.5
Contact Resistance cULus (mOHM) 30
Insulation Resistance >100 (MΩ)
cULus E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Bag
Orientation Right Angled
Option Pegs
Construction THT
Inner Diameter (Ø) 0.75
Outer Diameter (Ø) 2.35
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Type Center Pin Plating Tip Spring Material Shunt Terminal Plating Cover Material Cover Plating Quality Class Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) Insulation Resistance cULus Compliance Solder Profile Packaging
1 694101308002 ConDCPJ DC Power Jack Right Angled Low Profile THT Opening Diameter Ø2.8 mm with Pegs PA66 Black Copper Alloy Stamped Gold Tin Tin Brass Tin 5 000 Mating cycles -40 °C up to +85 °C UL94-V0 2 12 0.5 30 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Type
Center Pin Plating
Tip Spring Material
Shunt Terminal Plating
Cover Material
Cover Plating
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
Insulation Resistance
cULus
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page