WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - Coaxial connectors - CXASY_Coax Cable Assemblies - SMA Straight Plug to SMA Bulkhead Jack

Manufacturer WÜRTH ELEKTRONIK
Description ConCXASY - SMA Straight Plug to SMA Straight Bulkhead Jack on Flexible Cable RG316
Part Number 65503503215305
Insulator Material PTFE
Insulator Colour White
Contact Material Brass
Contact Plating Gold 0,76µm over Ni
Cover Material Brass
Cover Plating Gold 0,076µm over Ni
Screw/Nut Material Brass
Screw/Nut Plating Gold 0,076µm over Ni
Quality Class 500 Mating cycles
Operating Temperature -55 °C up to +165 °C
Working Voltage (VAC) 250
Withstanding Voltage (KVAC/min) 0,75
Insulation Resistance >5000 (MΩ)
Unbalance Impedance Ω 50
Compliance RoHS
Torque 0.57 Nm
Packaging Bag
Quantity/Packaging Unit (Pcs) 10
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Cover Material Cover Plating Screw/Nut Material Screw/Nut Plating Quality Class Operating Temperature Working Voltage (VAC) Withstanding Voltage (KVAC/min) Insulation Resistance Unbalance Impedance Ω Compliance Torque Packaging Quantity/Packaging Unit (Pcs)
1 65503503215305 ConCXASY - SMA Straight Plug to SMA Straight Bulkhead Jack on Flexible Cable RG316 PTFE White Brass Gold 0,76µm over Ni Brass Gold 0,076µm over Ni Brass Gold 0,076µm over Ni 500 Mating cycles -55 °C up to +165 °C 250 0,75 >5000 (MΩ) 50 RoHS 0.57 Nm Bag 10
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Cover Material
Cover Plating
Screw/Nut Material
Screw/Nut Plating
Quality Class
Operating Temperature
Working Voltage (VAC)
Withstanding Voltage (KVAC/min)
Insulation Resistance
Unbalance Impedance Ω
Compliance
Torque
Packaging
Quantity/Packaging Unit (Pcs)
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE