WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - COM-Communication Connector - Card Connector - SIM-Subscriber Identity Module - Mini

Manufacturer WÜRTH ELEKTRONIK
Description ConCARD SIM Card Connector (Mini SIM) Header - with Cover - 6 Pins
Part Number 693010030601
Insulator Material LCP
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Contact Material 2 Stainless Steel
Quality Class 5 000 Mating cycles
Operating Temperature -25 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current (A) 0.5
Working Voltage (VAC) 50
Withstanding Voltage (KVAC/min) 0.5
Contact Resistance (mOHM) 50
Insulation Resistance >500 (MΩ)
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel
Fixing Header
With card detection No
With card stop No
With pegs No
Protocol SIM Card
Size Mini
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Contact Material 2 Quality Class Operating Temperature Insulator Flammability Rating Rated Current (A) Working Voltage (VAC) Withstanding Voltage (KVAC/min) Contact Resistance (mOHM) Insulation Resistance Compliance Solder Profile Packaging
1 693010030601 ConCARD SIM Card Connector (Mini SIM) Header - with Cover - 6 Pins LCP Black Copper Alloy Selective Gold Stamped Stainless Steel 5 000 Mating cycles -25 °C up to +85 °C UL94-V0 0.5 50 0.5 50 >500 (MΩ) Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Contact Material 2
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current (A)
Working Voltage (VAC)
Withstanding Voltage (KVAC/min)
Contact Resistance (mOHM)
Insulation Resistance
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page