WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - COM-Communication Connector - Card Connector - SIM-Subscriber Identity Module - Nano
2

WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - COM-Communication Connector - Card Connector - SIM-Subscriber Identity Module - Nano

Manufacturer WÜRTH ELEKTRONIK
Description ConCARD Nano SIM Card Connector Push& Pull - 6 Pins
Part Number 693043020611
Insulator Material LCP
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Contact Material 2 Stainless Steel
Contact Plating 2 Nickel
Quality Class 1 500 Mating cycles
Operating Temperature -25 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current (A) 1
Working Voltage (VAC) 15
Withstanding Voltage (KVAC/min) 0.5
Contact Resistance (mOHM) 100
Insulation Resistance >500 (MΩ)
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel
Fixing Push & Pull
With card detection No
With card stop Yes
With pegs No
Protocol SIM Card
Size Nano
Product selection
CAD Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Contact Material 2 Contact Plating 2 Quality Class Operating Temperature Insulator Flammability Rating Rated Current (A) Working Voltage (VAC) Withstanding Voltage (KVAC/min) Contact Resistance (mOHM) Insulation Resistance Compliance Solder Profile Packaging
No CAD available 1 693043020611 ConCARD Nano SIM Card Connector Push& Pull - 6 Pins LCP Black Copper Alloy Selective Gold Stamped Stainless Steel Nickel 1 500 Mating cycles -25 °C up to +85 °C UL94-V0 1 15 0.5 100 >500 (MΩ) Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Contact Material 2
Contact Plating 2
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current (A)
Working Voltage (VAC)
Withstanding Voltage (KVAC/min)
Contact Resistance (mOHM)
Insulation Resistance
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE