WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - COM-Communication Connector - Card Connector - SD-Secure Digital - Micro
2

WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - COM-Communication Connector - Card Connector - SD-Secure Digital - Micro

Manufacturer WÜRTH ELEKTRONIK
Description ConCARD Micro SD Card Connector Push & Push - with Card Detection - 8 Pins
Part Number 693071010811
Insulator Material LCP
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Contact Material 2 Stainless Steel
Quality Class 10 000 Mating cycles
Operating Temperature -25 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current (A) 0.5
Working Voltage (VAC) 100
Withstanding Voltage (KVAC/min) 0.5
Contact Resistance (mOHM) 100
Insulation Resistance >1000 (MΩ)
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel
Fixing Push & Push
With card detection Yes
With card stop Yes
With pegs Yes
Protocol SD Card
Size Micro
Product selection
CAD Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Contact Material 2 Quality Class Operating Temperature Insulator Flammability Rating Rated Current (A) Working Voltage (VAC) Withstanding Voltage (KVAC/min) Contact Resistance (mOHM) Insulation Resistance Compliance Solder Profile Packaging
No CAD available 1 693071010811 ConCARD Micro SD Card Connector Push & Push - with Card Detection - 8 Pins LCP Black Copper Alloy Selective Gold Stamped Stainless Steel 10 000 Mating cycles -25 °C up to +85 °C UL94-V0 0.5 100 0.5 100 >1000 (MΩ) Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Contact Material 2
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current (A)
Working Voltage (VAC)
Withstanding Voltage (KVAC/min)
Contact Resistance (mOHM)
Insulation Resistance
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE