WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - Box Header - Ribbon Flat Cable

Manufacturer WÜRTH ELEKTRONIK
Description ConCABLE Ribbon Flat Cable _1,27 (mm)
Part Number 63910615521CAB
Insulator Material PVC
Insulator Colour Grey+Red Marking
Contact Material Copper
Contact Plating Tin
Standard Polarities 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64
Pitch 1.27 (mm)
Number Of trand Conductor 7
Cable Type UL 2651
Operating Temperature -25 °C up to +105 °C
Rated Current cULus (A) 1
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 2
Contact Resistance cULus (mOHM) 237
Insulation Resistance >100 (MΩ)
Unbalance Inductance µHm 1.45
Unbalance Impedance Ω 90
Unbalance Capacity pFm 56
Signal Delay (s-1) 4.65
UL E328849
CSA 247041
Stranded Wire Gauge 28 (AWG)
Stranded Wire Section (mm²) 0.081 (mm²)
Packaging Bag
Reel length 1 (m)
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Standard Polarities Pitch Number Of trand Conductor Cable Type Operating Temperature Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) Insulation Resistance Unbalance Inductance µHm Unbalance Impedance Ω Unbalance Capacity pFm Signal Delay (s-1) UL CSA Stranded Wire Gauge Stranded Wire Section (mm²) Packaging
1 63910615521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
2 63910815521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
3 63910915521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
4 63911015521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
5 63911215521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
6 63911415521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
7 63911615521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
8 63912015521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
9 63912415521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
10 63912615521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
11 63913415521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
12 63914015521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
13 63915015521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
14 63916015521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
15 63916415521CAB ConCABLE Ribbon Flat Cable _1,27 (mm) PVC Grey+Red Marking Copper Tin 06;08;09;10;12;14;15;16;20;24;26;34;40;50;60;64 1.27 (mm) 7 UL 2651 -25 °C up to +105 °C 1 300 2 237 >100 (MΩ) 1.45 90 56 4.65 E328849 247041 28 (AWG) 0.081 (mm²) Bag
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Standard Polarities
Pitch
Number Of trand Conductor
Cable Type
Operating Temperature
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
Insulation Resistance
Unbalance Inductance µHm
Unbalance Impedance Ω
Unbalance Capacity pFm
Signal Delay (s-1)
UL
CSA
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE