WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - BTB-Board To Board - Board to Board - 1.00 mm - Female receptacle

Manufacturer WÜRTH ELEKTRONIK
Description ConBTB1 Board to Board Female - 5.30 mm Height _1,00 (mm)
Part Number 658105303064
Insulator Material LCP
Insulator Colour Ivory
Contact Material Phosphor Bronze
Contact Plating Selective Gold
Contact Type Stamped
Pitch 1.00 (mm)
Quality Class 30 Mating cycles
Operating Temperature -55 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current (A) 1
Working Voltage (VAC) 100
Withstanding Voltage (KVAC/min) 0,25
Contact Resistance (mOHM) 30
Insulation Resistance >1000 (MΩ)
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel with Cap
Type Vertical
Gender Female Receptacle
Request Free PCB CAD Models
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current (A) Working Voltage (VAC) Withstanding Voltage (KVAC/min) Contact Resistance (mOHM) Insulation Resistance Compliance Solder Profile Packaging
1 658105303064 ConBTB1 Board to Board Female - 5.30 mm Height _1,00 (mm) LCP Ivory Phosphor Bronze Selective Gold Stamped 1.00 (mm) 30 Mating cycles -55 °C up to +85 °C UL94-V0 1 100 0,25 30 >1000 (MΩ) Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current (A)
Working Voltage (VAC)
Withstanding Voltage (KVAC/min)
Contact Resistance (mOHM)
Insulation Resistance
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE