2

WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - BTB-Board To Board - Board to Board - 0.80 mm - Male plug

Manufacturer WÜRTH ELEKTRONIK
Description ConBTB08 Board to Board Male - 5.60 mm Height _0,80 (mm)
Part Number 658855603040
Insulator Material LCP
Insulator Colour Ivory
Contact Material Copper alloy
Contact Plating Selective Gold
Contact Type Stamped
Standard Polarities 40;100
Pitch 0.80 (mm)
Quality Class 30 Mating cycles
Operating Temperature -55 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 0,5
Working Voltage UL (VAC) 50
Withstanding Voltage UL (KVAC/min) 0,5
Contact Resistance UL (mOHM) 50
Insulation Resistance >100 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel with Cap
Type Vertical
Gender Male Plug
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 658855603040 ConBTB08 Board to Board Male - 5.60 mm Height _0,80 (mm) LCP Ivory Copper alloy Selective Gold Stamped 40;100 0.80 (mm) 30 Mating cycles -55 °C up to +85 °C UL94-V0 0,5 50 0,5 50 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
2 658855603100 ConBTB08 Board to Board Male - 5.60 mm Height _0,80 (mm) LCP Ivory Copper alloy Selective Gold Stamped 40;100 0.80 (mm) 30 Mating cycles -55 °C up to +85 °C UL94-V0 0,5 50 0,5 50 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE