WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - Box Header - 2.00 mm - Male - THT

Manufacturer WÜRTH ELEKTRONIK
Description ConBOHD Male Angled Box Header with Lever _2,00 (mm)
Part Number 62501022121
Insulator Material PBT
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
Standard Polarities 10;14;20;26;34;40;44;50
Pitch 2.00 (mm)
Quality Class 3 as per CECC 75 301-802
Operating Temperature -40 °C up to +125 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 2
Working Voltage UL (VAC) 250
Withstanding Voltage UL (KVAC/min) 0.5
Contact Resistance UL (mOHM) 20
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Tray
Orientation Angled
Gender Male
Locking sytem Locking Lever
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 62501022121 ConBOHD Male Angled Box Header with Lever _2,00 (mm) PBT Black Copper Alloy Gold Stamped 10;14;20;26;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 2 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
2 62501422121 ConBOHD Male Angled Box Header with Lever _2,00 (mm) PBT Black Copper Alloy Gold Stamped 10;14;20;26;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 2 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
3 62502022121 ConBOHD Male Angled Box Header with Lever _2,00 (mm) PBT Black Copper Alloy Gold Stamped 10;14;20;26;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 2 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
4 62502622121 ConBOHD Male Angled Box Header with Lever _2,00 (mm) PBT Black Copper Alloy Gold Stamped 10;14;20;26;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 2 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
5 62503422121 ConBOHD Male Angled Box Header with Lever _2,00 (mm) PBT Black Copper Alloy Gold Stamped 10;14;20;26;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 2 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
6 62504022121 ConBOHD Male Angled Box Header with Lever _2,00 (mm) PBT Black Copper Alloy Gold Stamped 10;14;20;26;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 2 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
7 62504422121 ConBOHD Male Angled Box Header with Lever _2,00 (mm) PBT Black Copper Alloy Gold Stamped 10;14;20;26;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 2 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
8 62505022121 ConBOHD Male Angled Box Header with Lever _2,00 (mm) PBT Black Copper Alloy Gold Stamped 10;14;20;26;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 2 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page