WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - Box Header - IDC

Manufacturer WÜRTH ELEKTRONIK
Description ConBOHD Female IDC Connector _2,00 (mm)
Part Number 62501023021
Insulator Material PBT
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Standard Polarities 10;14;16;20;24;26;30;34;40;44;50
Pitch 2.00 (mm)
Quality Class 3 as per CECC 75 301-802
Operating Temperature -40 °C up to +125 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 1
Working Voltage UL (VAC) 250
Withstanding Voltage UL (KVAC/min) 0.5
Contact Resistance UL (mOHM) 20
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Tray
Orientation Straight
Option With Strain relief
Gender Female
Locking sytem Cable cover
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 62501023021 ConBOHD Female IDC Connector _2,00 (mm) PBT Black Copper Alloy Selective Gold Stamped 10;14;16;20;24;26;30;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 1 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
2 62501423021 ConBOHD Female IDC Connector _2,00 (mm) PBT Black Copper Alloy Selective Gold Stamped 10;14;16;20;24;26;30;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 1 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
3 62501623021 ConBOHD Female IDC Connector _2,00 (mm) PBT Black Copper Alloy Selective Gold Stamped 10;14;16;20;24;26;30;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 1 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
4 62502023021 ConBOHD Female IDC Connector _2,00 (mm) PBT Black Copper Alloy Selective Gold Stamped 10;14;16;20;24;26;30;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 1 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
5 62502423021 ConBOHD Female IDC Connector _2,00 (mm) PBT Black Copper Alloy Selective Gold Stamped 10;14;16;20;24;26;30;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 1 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
6 62502623021 ConBOHD Female IDC Connector _2,00 (mm) PBT Black Copper Alloy Selective Gold Stamped 10;14;16;20;24;26;30;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 1 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
7 62503023021 ConBOHD Female IDC Connector _2,00 (mm) PBT Black Copper Alloy Selective Gold Stamped 10;14;16;20;24;26;30;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 1 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
8 62503423021 ConBOHD Female IDC Connector _2,00 (mm) PBT Black Copper Alloy Selective Gold Stamped 10;14;16;20;24;26;30;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 1 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
9 62504023021 ConBOHD Female IDC Connector _2,00 (mm) PBT Black Copper Alloy Selective Gold Stamped 10;14;16;20;24;26;30;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 1 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
10 62504423021 ConBOHD Female IDC Connector _2,00 (mm) PBT Black Copper Alloy Selective Gold Stamped 10;14;16;20;24;26;30;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 1 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
11 62505023021 ConBOHD Female IDC Connector _2,00 (mm) PBT Black Copper Alloy Selective Gold Stamped 10;14;16;20;24;26;30;34;40;44;50 2.00 (mm) 3 as per CECC 75 301-802 -40 °C up to +125 °C UL94-V0 1 250 0.5 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tray
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE