Coaxial connectors - SMP Connectors - PCB Straight THT Plug

Manufacturer WÜRTH ELEKTRONIK
Description SMP Connectors - PCB Straight THT Plug - Smooth Bore
Part Number 60114002122502
Insulator Material PTFE
Insulator Colour White
Contact Material Brass
Contact Plating Gold 0,127µm over Ni
Body Material Brass
Body Plating Gold 0,127µm over Ni
Quality Class 1000 Mating cycles
Operating Temperature -65 °C up to +165 °C
Withstanding Voltage (KVAC/min) 0.5
Contact Resistance (mOHM) 2
Insulation Resistance >5000 (MΩ)
Unbalance Impedance Ω 50
Frequency Range DC~12 GHz
Compliance RoHS / RACh / Halogen free
Packaging Tray
Orientation 1 Straight
Option Smooth Bore
Gender 1 Plug
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

WÜRTH ELEKTRONIK

WÜRTH ELEKTRONIK

Electronic & Electromechanical Components

Google Map