Coaxial connectors - Adaptor SMA to BNC

Manufacturer WÜRTH ELEKTRONIK
Description Coax Adaptor SMA to BNC
Part Number 64403107111000
Insulator Material PTFE
Insulator Colour White
Body Material Brass
Body Plating Nickel 2,54 μm over Copper
Center Pin Material Phosphor Bronze
Center Pin Plating Gold 0,076µm over Ni
Screw/Nut Material
Screw/Nut Plating
Quality Class 200 Mating cycles
Operating Temperature -65 °C up to +165 °C
Withstanding Voltage (KVAC/min) 1.5
Contact Resistance (mOHM) 3
Insulation Resistance >5000 (MΩ)
Unbalance Impedance Ω 50
Frequency Range DC~4 (GHz)
Compliance RoHS / REACh / Halogen free
Torque 0.57 Nm
Packaging Bag
Type 1 SMA
Orientation 1 Straight
Gender 1 Jack
Type 2 BNC
Orientation 2 Straight
Gender 2 Jack
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

WÜRTH ELEKTRONIK

WÜRTH ELEKTRONIK

Electronic & Electromechanical Components

Google Map