WÜRTH ELEKTRONIK
By WÜRTH ELEKTRONIK

Board To Board - Socket Header - 1.27 mm - 2 Row

Manufacturer WÜRTH ELEKTRONIK
Description Socket Header - SMT - Bottom Entry - 2Rows_1.27 mm
Part Number 623310235321
Insulator Material PA9T
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
Standard Polarities 10;26;50
Pitch 1.27 (mm)
Quality Class 3 as per CECC 75 301-802
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94 V-0
Rated Current (A) 1
Working Voltage (VAC) 100
Withstanding Voltage (KVAC/min) 0.5
Contact Resistance (mOHM) 20
Insulation Resistance >1000 (MΩ)
Compliance RoHS / Lead free
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel with Pad
Type 1 Bottom Entry
Orientation 1 Straight
Gender 1 Female
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

WÜRTH ELEKTRONIK

WÜRTH ELEKTRONIK

Electronic & Electromechanical Components

Google Map