Woodruff keys - Allocation II

Standard DIN 6888
Description Woodruff key - Allocation II 1 x 1.4 DIN 6888
Part number DIN 6888-2 - b 1 x h 1.4
Product selection
Selector Width of key (mm) Key Ø (mm) Height of key (mm) Length of key (mm) For shaft Ø
1 1 4 1.4 3.82 6 to 8
2 1.5 7 2.6 6.76 8 to 10
3 2 7 2.6 6.76 10 to 12
4 2 10 3.7 9.66 10 to 12
5 2.5 10 3.7 9.66 12 to 17
6 3 10 3.7 9.66 12 to 17
7 3 13 5 12.65 12 to 17
8 3 16 6.5 15.72 12 to 17
23 4 13 5 12.65 17 to 22
24 4 16 6.5 15.72 17 to 22
9 4 19 7.5 18.57 17 to 22
10 5 16 6.5 15.72 22 to 30
11 5 19 7.5 18.57 22 to 30
12 5 22 9 21.63 22 to 30
13 6 19 7.5 18.57 30 to 38
14 6 22 9 21.63 30 to 38
15 6 25 10 24.49 30 to 38
16 6 28 11 27.35 30 to 38
17 8 22 9 21.63 38
18 8 28 11 27.35 38
19 8 32 13 31.43 38
20 10 28 11 27.35 38
21 10 32 13 31.43 38
22 10 45 16 43.08 38
Width of key (mm)
Key Ø (mm)
Height of key (mm)
Length of key (mm)
For shaft Ø
Users Who Downloaded This Product Also Downloaded
Page