1

Spur Gears with Straigth Ground Teeth with hub, modul 3

Manufacturer WMH HERION
Description Spur Gears with Straigth Ground Teeth with hub, modul 3
Part Number 115-230-222
Product selection
Selector Part Number Description modul No. teeth da d dbH6 dn b l u t
1 115-230-222 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 22 72 66 22 36 28 56 6 24,8
2 115-230-522 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 22 72 66 25 44 28 60 8 28,3
3 115-330-022 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 22 72 66 30 50 28 60 8 33,3
4 115-330-222 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 22 72 66 32 55 28 65 10 35,3
5 115-330-522 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 22 72 66 35 55 28 65 10 38,3
6 115-430-022 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 22 72 66 40 62 28 65 12 43,3
7 115-330-225 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 25 81 75 32 55 28 65 10 35,3
8 115-430-025 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 25 81 75 40 62 28 65 12 43,3
9 115-230-228 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 28 90 84 22 36 28 56 6 24,8
10 115-230-528 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 28 90 84 25 44 28 60 8 28,3
11 115-330-028 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 28 90 84 30 50 28 60 8 33,3
12 115-330-228 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 28 90 84 32 55 28 65 10 35,3
13 115-330-528 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 28 90 84 35 55 28 65 10 38,3
14 115-430-028 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 28 90 84 40 62 28 65 12 43,3
15 115-430-528 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 28 90 84 45 68 28 65 14 48,8
16 115-330-232 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 32 102 96 32 55 28 65 10 35,3
17 115-430-032 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 32 102 96 40 62 28 65 12 43,3
18 115-430-536 Spur Gears with Straigth Ground Teeth with hub, modul 3 3 36 114 108 45 68 28 65 14 48,8
Part Number
Description
modul
No. teeth
da
d
dbH6
dn
b
l
u
t
Product Description

straigth teeth pressure angle 20° case hardened material 1.7131 [16MnCr5]

Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH