1

Spur Gears with Straigth Ground Teeth with hub, modul 2

Manufacturer WMH HERION
Description Spur Gears with Straigth Ground Teeth with hub, modul 2
Part Number 115-120-920
Product selection
Selector Part Number Description modul No. teeth da d dbH6 dn b l u t
1 115-120-920 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 20 44 40 19 30 28 56 6 21,8
2 115-220-220 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 20 44 40 22 36 28 56 6 24,8
3 115-120-922 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 22 48 44 19 30 28 56 6 21,8
4 115-220-222 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 22 48 44 22 36 28 56 6 24,8
5 115-120-625 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 25 54 50 16 30 28 54 5 18,3
6 115-120-925 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 25 54 50 19 30 28 56 6 21,8
7 115-220-225 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 25 54 50 22 36 28 56 6 24,8
8 115-120-928 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 28 60 56 19 30 28 56 6 21,8
9 115-320-028 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 28 60 56 30 50 28 60 8 33,3
10 115-120-632 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 32 68 64 16 30 28 54 5 18,3
11 115-220-232 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 32 68 64 22 36 28 56 6 24,8
12 115-320-032 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 32 68 64 30 50 28 60 8 33,3
13 115-320-232 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 32 68 64 32 55 28 65 10 35,3
14 115-420-036 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 36 76 72 40 62 28 65 12 43,3
15 115-320-240 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 40 84 80 32 55 28 65 10 35,3
16 115-420-040 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 40 84 80 40 62 28 65 12 43,3
17 115-420-540 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 40 84 80 45 68 28 65 14 48,8
18 115-420-550 Spur Gears with Straigth Ground Teeth with hub, modul 2 2 50 104 100 45 68 28 65 14 48,8
Part Number
Description
modul
No. teeth
da
d
dbH6
dn
b
l
u
t
Product Description

straigth teeth pressure angle 20° case hardened material 1.7131 [16MnCr5]

Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH