1

Spur Gears with Straigth Ground Teeth, modul 4

Manufacturer WMH HERION
Description Spur Gears with Straigth Ground Teeth, modul 4
Part Number 113-340-520
Product selection
Selector Part Number Description modul No. teeth da d dbH6 dn b l u t
1 113-340-520 Spur Gears with Straigth Ground Teeth, modul 4 4 20 44 40 35 52 40 50 10 38,3
2 113-440-520 Spur Gears with Straigth Ground Teeth, modul 4 4 20 44 40 45 65 40 50 14 48,8
3 113-340-522 Spur Gears with Straigth Ground Teeth, modul 4 4 22 48 44 35 52 40 50 10 38,3
4 113-440-522 Spur Gears with Straigth Ground Teeth, modul 4 4 22 48 44 45 65 40 50 14 48,8
5 113-340-525 Spur Gears with Straigth Ground Teeth, modul 4 4 25 54 50 35 52 40 50 10 38,3
6 113-440-525 Spur Gears with Straigth Ground Teeth, modul 4 4 25 54 50 45 65 40 50 14 48,8
7 113-340-528 Spur Gears with Straigth Ground Teeth, modul 4 4 28 60 56 35 52 40 50 10 38,3
8 113-440-528 Spur Gears with Straigth Ground Teeth, modul 4 4 28 60 56 45 65 40 50 14 48,8
9 113-340-532 Spur Gears with Straigth Ground Teeth, modul 4 4 32 68 64 35 52 40 50 10 38,3
10 113-440-532 Spur Gears with Straigth Ground Teeth, modul 4 4 32 68 64 45 65 40 50 14 48,8
11 113-440-540 Spur Gears with Straigth Ground Teeth, modul 4 4 40 84 80 45 65 40 50 14 48,8
12 113-640-040 Spur Gears with Straigth Ground Teeth, modul 4 4 40 84 80 60 80 40 50 18 64,3
Part Number
Description
modul
No. teeth
da
d
dbH6
dn
b
l
u
t
Product Description
straigth teeth
pressure angle 20°
case hardened
material 1.7131
[16MnCr5]
Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH
Users Who Downloaded This Product Also Downloaded
Page